MC56F8246VLF Product Information|NXP

Buy Options

MC56F8246VLF

Active

12NC: 935321556557

Details

Order

Order from distributors

MC56F8246VLFR

Active

12NC: 935321556528

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
48
RAM (kB)
6
Operating Frequency [Max] (MHz)
60
ParameterValue
I2C
2
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
3 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC56F8246VLF(935321556557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25
MC56F8246VLFR(935321556528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F8246VLF
(935321556557)
No
3
260
40
MC56F8246VLFR
(935321556528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MC56F8246VLF
(935321556557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MC56F8246VLFR
(935321556528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F8246VLF
(935321556557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F8246VLFR
(935321556528)
MC56F8246VLF
(935321556557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC56F8246VLFR
(935321556528)
MC56F8246VLF
(935321556557)
2017-12-212018-01-19201711004IMC9328MX21 MC56F825x/MC56F824x 56F8013 Final Test Site Expansion from NXP-ATTJ to KESC Tianjin China
MC56F8246VLFR
(935321556528)

More about 56F824X_825X

The NXP® MC56F825x/MC56F824x is a member of the 56800E core-based family of digital signal controllers (DSCs). It combines DSP processing power and microcontroller functionality on a single chip, with a flexible set of peripherals.

  • Offers an ideal fit for power conversion and motor control applications as well as other consumer and industrial applications
  • Provides a low-cost solution with configuration flexibility and compact program code
  • Includes fast, powerful peripherals that precisely measure and modulate power
  • Supported by robust development tools to simplify and accelerate time-to-market