MC56F81766VLF Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
20
Operating Frequency [Max] (MHz)
100
OPAMP
2
I2C
2
ParameterValue
SPI
1
GPIO
39
Total DMA Channels
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
2.7 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC56F81766VLF(935404502557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
178.6123

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F81766VLF
(935404502557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F81766VLF
(935404502557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F81766VLF
(935404502557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F81766VLF
(935404502557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MC56F81xxx

The MC56F81xxx family is NXP’s new entry-level Digital Signal Controllers (DSC) product. This high efficiency family is based on the high performance 56800EX DSP core, with frequency up to 100MHz. This family extends the DSC products’ cost performance to the best, it’s NXP’s first DSC product to integrate a Digital Signature Algorithm Security Subsystem (DSASS) and high-speed low-power operational amplifier. Comparing with the MC56F82xxx family, the MC56F81xxx family extends the memory to 128KB Flash, 20KB RAM and 64KB boot ROM. In addition, MC56F81xxx family has lots of feature enhancements to the MC56F82xxx family include enhanced DMA function (eDMA), configurable logic Event Generator (EVTG), dual 1.6MSps 12-bit ADC and full PMBus support. The MC56F81xxx family offers extremely cost-effective solution for power conversion and motor control applications.

For additional information and sample availability, contact your local NXP® Sales Office or NXP Authorized Distributor.

More