Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935462573557
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 64 |
RAM (kB) | 12 |
Operating Frequency [Max] (MHz) | 100 |
OPAMP | 2 |
I2C | 1 |
Parameter | Value |
---|---|
GPIO | 39 |
Total DMA Channels | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 2.7 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC56F81646LVLF(935462573557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 229.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC56F81646LVLF (935462573557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC56F81646LVLF (935462573557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC56F81646LVLF (935462573557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MC56F81xxx family is NXP’s new entry-level Digital Signal Controllers (DSC) product. This high efficiency family is based on the high performance 56800EX DSP core, with frequency up to 100MHz. This family extends the DSC products’ cost performance to the best, it’s NXP’s first DSC product to integrate a Digital Signature Algorithm Security Subsystem (DSASS) and high-speed low-power operational amplifier. Comparing with the MC56F82xxx family, the MC56F81xxx family extends the memory to 128KB Flash, 20KB RAM and 64KB boot ROM. In addition, MC56F81xxx family has lots of feature enhancements to the MC56F82xxx family include enhanced DMA function (eDMA), configurable logic Event Generator (EVTG), dual 1.6MSps 12-bit ADC and full PMBus support. The MC56F81xxx family offers extremely cost-effective solution for power conversion and motor control applications.
For additional information and sample availability, contact your local NXP® Sales Office or NXP Authorized Distributor.