Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935437125557
Details
Quantity
Unit Pricing
1 - 25 | $3.24 |
26 - 99 | $2.99 |
100+ | $2.74 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Flash (kB) | 64 |
RAM (kB) | 8 |
Operating Frequency [Max] (MHz) | 100 |
OPAMP | 2 |
I2C | 1 |
Parameter | Value |
---|---|
SPI | 1 |
GPIO | 54 |
Total DMA Channels | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [Min to Max] (V) | 2.7 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC56F80748MLH(935437125557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC56F80748MLH (935437125557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC56F80748MLH (935437125557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC56F80748MLH (935437125557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MC56F80xxx is a digital signal controller (DSC) family based on the high-performance 100 MHz 56800EF DSP core. This DSC family has an integrated FPU and CORDIC / trigonometric math engine that provides high-performance, cost-effective solutions for digital power conversion and motor control applications.
This MC56F80xxx combines the processing power of a DSP and the functionality of an MCU with a flexible set of peripherals to support different applications. It includes advanced high-speed and high-accuracy peripherals such as 8 channel eFlexPWM with 312 ps resolution, dual high-speed 12-bit ADCs, two operational amplifiers, a quadrature decoder and three analog comparators.