MC56F80626VLF Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
32
RAM (kB)
6
Operating Frequency [Max] (MHz)
100
OPAMP
2
I2C
1
ParameterValue
GPIO
39
Total DMA Channels
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
2.7 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC56F80626VLF(935437131557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F80626VLF
(935437131557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F80626VLF
(935437131557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F80626VLF
(935437131557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F80626VLF
(935437131557)
2023-03-222023-03-23202302038IMC56F80xxx Datasheet Update to Rev 2.1

More about MC56F80xxx

The MC56F80xxx is a digital signal controller (DSC) family based on the high-performance 100 MHz 56800EF DSP core. This DSC family has an integrated FPU and CORDIC / trigonometric math engine that provides high-performance, cost-effective solutions for digital power conversion and motor control applications.

This MC56F80xxx combines the processing power of a DSP and the functionality of an MCU with a flexible set of peripherals to support different applications. It includes advanced high-speed and high-accuracy peripherals such as 8 channel eFlexPWM with 312 ps resolution, dual high-speed 12-bit ADCs, two operational amplifiers, a quadrature decoder and three analog comparators.