Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO28: SO28, plastic, small outline package; 28 terminals; 1.27 mm pitch; 7.5 mm x 17.93 mm x 2.35 mm body
12NC: 935317231574
Details
Order
12NC: 935317231518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC56F8006VWL(935317231574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 | |
MC56F8006VWLR(935317231518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC56F8006VWL (935317231574) | No | 3 | 260 | 40 | |||
MC56F8006VWLR (935317231518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MC56F8006VWL (935317231574) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | |
MC56F8006VWLR (935317231518) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC56F8006VWL (935317231574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC56F8006VWLR (935317231518) | ||||
MC56F8006VWL (935317231574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC56F8006VWLR (935317231518) | ||||
MC56F8006VWL (935317231574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC56F8006VWLR (935317231518) |
The NXP® MC56F800x family of digital signal controllers (DSCs) offer the functionality of a microcontroller with a flexible set of peripherals. The entry-level MC56F8006 and MCF56F8002 DSCs provide cost-effective solutions for mathematically intensive, power-sensitive, real-time control applications.