MC33GD3100A3EK Product Information|NXP

Buy Options

MC33GD3100A3EK

End of Life

12NC: 935381426574

Details

Order

MC33GD3100A3EKR2

End of Life

12NC: 935381426518

Details

Order

Operating Features

ParameterValue
Device Function
HV Isolated IGBT & SiC Single gate driver IC
Logic Level (V)
3.3
Frequency (Max) (kHz)
40
Load Current (IL) [TYP] (A)
15
Number of Channels
1
Protection
desaturation, overcurrent, overtemperature, short-circuit, undervoltage
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
500
Load Supply Voltage (Min) (V)
-12
ParameterValue
Load Supply Voltage (Max) (V)
25
Supply Voltage [min] (V)
6
Supply Voltage [max] (V)
40
Interface and Input Control
SPI / PWM
SPI [bits]
24
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL D

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33GD3100A3EK(935381426574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
467.3
MC33GD3100A3EKR2(935381426518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
467.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33GD3100A3EK
(935381426574)
ISO 26262
3
260
40
MC33GD3100A3EKR2
(935381426518)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33GD3100A3EK
(935381426574)
854239
MC33GD3100A3EKR2
(935381426518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC33GD3100A3EK
(935381426574)
NOTICE
2023-04-26
2023-11-26
MC33GD3100B3EK
(935444484574)
MC33GD3100A3EKR2
(935381426518)
NOTICE
2023-04-26
2023-11-26
MC33GD3100B3EKR2
(935444484518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33GD3100A3EK
(935381426574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33GD3100A3EKR2
(935381426518)
MC33GD3100A3EK
(935381426574)
2023-01-262023-01-27202301026DNDiscontinuation Notification for NXP PL DES High Voltage Gate Driver GD3100
MC33GD3100A3EKR2
(935381426518)
MC33GD3100A3EK
(935381426574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33GD3100A3EKR2
(935381426518)
MC33GD3100A3EK
(935381426574)
2020-03-252020-03-26202003027IMC33GD3100 Data Sheet Update to Rev 9.0 (Corrections and Technical Clarifications)
MC33GD3100A3EKR2
(935381426518)

More about GD3100

The GD3100 is an advanced single-channel gate driver for IGBTs/SiC. Integrated Galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control.

  • Current and temperature sense minimizes IGBT/SiC stress during faults
  • Accurate and configurable under voltage lockout provides protection while ensuring sufficient gate drive voltage headroom
  • Autonomously manages severe faults and reports faults and status via INTB pin and an SPI interface. It is capable of directly driving gates of many IGBTs/SiC
  • Self-test, control and protection functions are included for the design of high-reliability systems
More