Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SSOP32: SSOP32, plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.5 mm body
12NC: 935435404574
Details
Order
12NC: 935435404518
Details
Order
Parameter | Value |
---|---|
Device Function | HV Isolated IGBT & SiC Single gate driver IC |
Logic Level (V) | 3 |
Frequency (Max) (kHz) | 40 |
Load Current (IL) [TYP] (A) | 15 |
Number of Channels | 1 |
Protection | desaturation, overcurrent, overtemperature, short-circuit, undervoltage |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 500 |
Load Supply Voltage (Min) (V) | -12 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 25 |
Supply Voltage [min] (V) | 5 |
Supply Voltage [max] (V) | 40 |
Interface and Input Control | SPI / PWM |
SPI [bits] | 24 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL D |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MGD3100AM38EK(935435404574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 480.0 | |
MGD3100AM38EKR2(935435404518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 480.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MGD3100AM38EK (935435404574) | ISO 26262 | 3 | 260 | 40 | |||
MGD3100AM38EKR2 (935435404518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MGD3100AM38EK (935435404574) | 854239 |
MGD3100AM38EKR2 (935435404518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MGD3100AM38EK (935435404574) | NOTICE | 2023-04-26 | 2023-11-26 | MGD3100BM38EK (935445031574) |
MGD3100AM38EKR2 (935435404518) | NOTICE | 2023-04-26 | 2023-11-26 | MGD3100BM38EKR2 (935445031518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MGD3100AM38EK (935435404574) | 2023-01-26 | 2023-01-27 | 202301026DN | Discontinuation Notification for NXP PL DES High Voltage Gate Driver GD3100 |
MGD3100AM38EKR2 (935435404518) |
The GD3100 is an advanced single-channel gate driver for IGBTs/SiC. Integrated Galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control.