MC33897CTEF Product Information|NXP

Buy Options

MC33897CTEFR2

Active

12NC: 935314228518

Details

Quantity

Unit Pricing

1 - 25$1.65
26 - 99$1.52
100+$1.40

Order

$1.65 USD
In Stock:4,375
Order from distributors

Operating Features

ParameterValue
Recommended Orderable Part Number
MC33897CTEFR2
MCU I/O Interface (V)
5.0
Low Power Modes
Sleep Mode
Data Rate [max] kbps
83.33
CAN Channels
1
Product Category
Single-wire CAN
ParameterValue
Supply Voltage [Min to Max] (V)
5 to 26.5
Data Rate [min] kbps
33.33
Voltage on bus pins [Min-Max] (V)
-27 to 40
VIO Option Available
N
GPIO
14
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33897CTEF(935314228574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
126.2
MC33897CTEFR2(935314228518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
126.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33897CTEF
(935314228574)
No
3
260
40
MC33897CTEFR2
(935314228518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33897CTEF
(935314228574)
854239
MC33897CTEFR2
(935314228518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33897CTEF
(935314228574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33897CTEFR2
(935314228518)
MC33897CTEF
(935314228574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33897CTEFR2
(935314228518)
MC33897CTEF
(935314228574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33897CTEFR2
(935314228518)

More about MC33897

The NXP® MC33897 series provides a physical layer for digital communication using a Carrier Sense Multiple Access/Collision Resolution (CSMA/CR) data link operating over a single wire medium. This is commonly referred to as single-wire Controller Area Network (SWCAN).

  • CAN bus operates with a single wire
  • Operates directly from a vehicle's 12 V battery system or a broad range of DC-power sources at low or high (33.33 kbps or 83.33 kbps) data rates
  • A high-voltage wake-up feature allows the device to control the regulator used in support of the MCU and other logic
  • Complies with the GMW3089v2.4 General Motors Corporation specification