SOT108-4: SO14 Small Outline | NXP Semiconductors

SOT108-4: SO14


Overview

SO14, plastic, small outline package; 14 terminals; 1.27 mm pitch; 3.9 mm x 8.65 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO14 through-hole mount double SO 3.9 x 8.65 x 1.5 14 plastic
Manufacture Code Reference Codes Issue Date
98ASB42565 2017-06-11
Part Description Quick access
Single-Wire CAN Transceiver