MC33689DPEW Product Information|NXP

Buy Options

MC33689DPEWR2

Active

12NC: 935310521518

Details

Order

Order from distributors

Operating Features

ParameterValue
Additional Features - Analog
Enable, Enable Input, Inhibit, Interrupt Output, Reset, Sleep Mode, Stop Mode, Wake, Watchdog
Device Function
comm transceivers, linear regulators, system basis chip
Data Rate [max] kbps
20.0
Interface and Input Control
SPI / SPI
Protection
overcurrent protected bus, overtemperature, undervoltage
Additional Features - Security
SPI
Num. of Linear/LDO Regulators
3
ParameterValue
Diagnostics
SPI
Supply Voltage [Min to Max] (V)
5.5 to 27
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Topology
3
Output Voltage (V)
5
Output Current (A)
0.05

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33689DPEW(935310521574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
510.0
MC33689DPEWR2(935310521518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
510.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33689DPEW
(935310521574)
No
3
260
40
MC33689DPEWR2
(935310521518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MC33689DPEW
(935310521574)
854239
EAR99
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MC33689DPEWR2
(935310521518)
854239
EAR99
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33689DPEW
(935310521574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33689DPEWR2
(935310521518)
MC33689DPEW
(935310521574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33689DPEWR2
(935310521518)

More about MC33689

The NXP® MC33689 is a serial peripheral interface (SPI) controlled system basis chip that combines frequently used functions in an MCU-based system with a LIN transceiver. Applications include power window, mirror, and seat controls.

  • 5.0 V, 50 mA low dropout regulator with full protection and reporting features
  • Full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation
  • Three operational modes: Normal (all functions available), Sleep (VDD OFF, wake-up via LIN bus or wake-up inputs), and Stop (VDD ON, wake-up via MCU, LIN bus, or wake-up inputs)