Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
KW45: 32-Bit Bluetooth® 5.3 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33 Core
HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935442995528
Details
Order
12NC: 935442995557
Details
Order
Parameter | Value |
---|---|
Qualification tier | Automotive |
Core Type | 1 x Arm Cortex-M0+, 1 x Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 96 |
SRAM (kB) | 88, 128 |
Flash (kB) | 1024 |
UART with LIN | 2 |
UART | 2 |
Parameter | Value |
---|---|
SPI | 2 |
I2C | 2 |
MIPI-I3C | 1 |
FlexIO | 1 |
ADC [Number, bits] | 1 x 16 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
KW45Z41082AFPBR(935442995528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.1 | |
KW45Z41082AFPBT(935442995557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 90.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
KW45Z41082AFPBR (935442995528) | No | 3 | 260 | 40 | |||
KW45Z41082AFPBT (935442995557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
KW45Z41082AFPBR (935442995528) | 854231 | 5A992C | G181408 |
KW45Z41082AFPBT (935442995557) | 854231 | 5A992C | G181408 |
KW45’s three-core architecture integrates a 96 MHz CM33 application core, dedicated CM3 radio core and an isolated EdgeLock Secure Enclave. The Flash-based radio core with dedicated SRAM delivers a highly configurable and upgradeable software-implemented radio, freeing resources on the main core for customer application space.
The Bluetooth Low Energy 5.3-compliant radio supports up to 24 simultaneous secure connections. The EdgeLock Secure Enclave’s isolated execution environment provides a set of cryptographic accelerators, key store operations and secure lifecycle management that minimizes main core security responsibilities.
The KW45 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.