KW45B41Z83AFTBT Product Information|NXP

Features


KW45: 32-Bit Bluetooth® 5.3 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33 Core

Package


HVQFN48: plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body

Buy Options

KW45B41Z83AFTBT

Active

12NC: 935441111557

Details

Quantity

Unit Pricing

1 - 25$5.43
26 - 99$5.02
100+$4.60

Order

$5.43 USD
In Stock:2,185
Order from distributors

Operating Features

ParameterValue
Qualification tier
Automotive
Core Type
1 x Arm Cortex-M0+, 1 x Arm Cortex-M3, 1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
SRAM (kB)
88, 128
Flash (kB)
256, 1024
Radio
BLE 5.3
UART with LIN
2
UART
2
ParameterValue
CAN FD
1
SPI
2
I2C
2
MIPI-I3C
1
FlexIO
1
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
KW45B41Z83AFTBR(935441111528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
112.003
KW45B41Z83AFTBT(935441111557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KW45B41Z83AFTBR
(935441111528)
No
3
260
40
KW45B41Z83AFTBT
(935441111557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
KW45B41Z83AFTBR
(935441111528)
854231
5A992C
G181408
KW45B41Z83AFTBT
(935441111557)
854231
5A992C
G181408

More about KW45

KW45’s three-core architecture integrates a 96 MHz CM33 application core, dedicated CM3 radio core and an isolated EdgeLock Secure Enclave. The Flash-based radio core with dedicated SRAM delivers a highly configurable and upgradeable software-implemented radio, freeing resources on the main core for customer application space.

The Bluetooth Low Energy 5.3-compliant radio supports up to 24 simultaneous secure connections. The EdgeLock Secure Enclave’s isolated execution environment provides a set of cryptographic accelerators, key store operations and secure lifecycle management that minimizes main core security responsibilities.

The KW45 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.

More