KW45Z41052AFPBT Product Information|NXP

Features


KW45: 32-Bit Bluetooth® 5.3 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33 Core

Package


HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

KW45Z41052AFPBR

Active

12NC: 935442993528

Details

Order

Order from distributors

KW45Z41052AFPBT

Active

12NC: 935442993557

Details

Order

Order from distributors

Operating Features

ParameterValue
Qualification tier
Automotive
Core Type
1 x Arm Cortex-M0+, 1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
SRAM (kB)
88, 128
Flash (kB)
512
UART with LIN
2
UART
2
ParameterValue
SPI
2
I2C
2
MIPI-I3C
1
FlexIO
1
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
KW45Z41052AFPBR(935442993528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.1
KW45Z41052AFPBT(935442993557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KW45Z41052AFPBR
(935442993528)
No
3
260
40
KW45Z41052AFPBT
(935442993557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
KW45Z41052AFPBR
(935442993528)
854231
5A992C
G181408
KW45Z41052AFPBT
(935442993557)
854231
5A992C
G181408

More about KW45

KW45’s three-core architecture integrates a 96 MHz CM33 application core, dedicated CM3 radio core and an isolated EdgeLock Secure Enclave. The Flash-based radio core with dedicated SRAM delivers a highly configurable and upgradeable software-implemented radio, freeing resources on the main core for customer application space.

The Bluetooth Low Energy 5.3-compliant radio supports up to 24 simultaneous secure connections. The EdgeLock Secure Enclave’s isolated execution environment provides a set of cryptographic accelerators, key store operations and secure lifecycle management that minimizes main core security responsibilities.

The KW45 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency.

More