Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MC33662L, LIN2.1/SAEJ2602-2, LIN physical layer
12NC: 935326116598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT33662LEFEVBE(935326116598) | Not Available | No Information | Not Available | No Information | 453592.3 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT33662LEFEVBE (935326116598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT33662LEFEVBE (935326116598) | 847330 | EAR99 |
The KIT33662LEFEVBE kit supports the MC33662LEF communication transceiver for preliminary evaluation purposes. The kit includes a production device for testing features in various configuration cases. The kit can also be used for Electro Static Discharge (ESD) and Bulk Current Injection (BCI) tests.