AFIC31025N Product Information|NXP

Features


Airfast RF Power Integrated Power Amplifier, 25 W Pulse over 2400-3100 MHz, 32 V

Package


FM17F: FM17F, plastic, flange mount flat package; 17 terminals; 9.02 mm x 17.53 mm x 2.59 mm body

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
3100
Number of pins
17
Package Style
DFM
Amp Class
AB
Test Signal
Pulse
Supply Voltage (Typ) (V)
32
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
1.92
P1dB (Typ) (dBm)
44
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
2400, 3100
Efficiency (Typ) (%)
40
Frequency Band (Hz)
2400000000, 3100000000
ParameterValue
Description
Airfast RF Power Integrated Power Amplifier, 25 W Pulse over 2400-3100 MHz, 32 V
fi(RF) [min] (MHz)
2400
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
25 @ Peak
P1dB (Typ) (W)
25
Gain (Typ) (dB)
22
Power Gain (Typ) (dB) @ f (MHz)
22 @ 2700
Frequency (Max) (MHz)
3100
Frequency (Min) (MHz)
2400
Frequency (Min-Max) (GHz)
2.4 to 3.1000001
frange [max] (MHz)
3100
frange [min] (MHz)
2400
Rth(j-a) (K/W)
1.92
Matching
input impedance matching
Modes of Operation
pulsed radio frequency signal

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFIC31025NR1(935343962528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
1580.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFIC31025NR1
(935343962528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFIC31025NR1
(935343962528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFIC31025NR1
(935343962528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFIC31025NR1
(935343962528)
2019-02-222019-05-22201808025F01IMPROVED PASSIVE COMPONENT ATTACH MATERIAL FOR TO270WB PACKAGES
AFIC31025NR1
(935343962528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about AFIC31025N

The AFIC31025N integrated circuit is designed with on-chip matching that makes it usable from 2400 to 3100 MHz. This multi-stage device is designed to support CW and pulse applications.