SOT1730-1: FM17F Double-ended Flange Mount | NXP Semiconductors

SOT1730-1: FM17F


Overview

FM17F, plastic, flange mount flat package; 17 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM17F flange mount double DFM 9.02 x 17.53 x 2.59 17 plastic
Manufacture Code Reference Codes Issue Date
98ASA00583 2017-06-11
Part Description Quick access
Airfast RF LDMOS Wideband Integrated Power Amplifiers 1800-2200MHz, 2.5 W Avg., 28V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 3400-3800 MHz, 10 W Avg., 28 V
Airfast RF LDMOS Integrated Power Amplifier, 2300-2690 MHz, 8.3 W Avg., 28 V
Airfast RF Power Integrated Power Amplifier, 25 W Pulse over 2400-3100 MHz, 32 V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 3200-4000 MHz, 3.4 W Avg., 28 V
Airfast RF LDMOS Wideband Integrated Power Amplifier, 1400-2200 MHz, 5.0 W Avg., 28 V