Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INBrowse our portfolio of LDMOS and GaN transistors that support applications for the aerospace and defense market and choose the right product for your design.
Product | Description | Order |
---|---|---|
AFIC10275N | 978-1090 MHz, 250 W Peak, 50 V Airfast RF LDMOS Wideband Integrated Amplifiers | Buy Option |
AFIC31025N | 2400-3100 MHz, 25 W Pulse, 32 V Airfast Wideband Integrated RF LDMOS Amplifier | Buy Option |
AFT31150N | 2700-3100 MHz, 150 W Pulse, 32 V Airfast RF Power LDMOS Transistor | Buy Option |
AFV10700H | 960-1215 MHz, 700 W Pulse, 52 V Airfast RF Power LDMOS Transistor | Buy Option |
AFV121KH | 960-1215 MHz, 1000 W Peak, 50 V Airfast RF Power LDMOS Transistors | Buy Option |
MMRF1014N | 1-2000 MHz, 4 W, 28 V Class A/AB RF Power MOSFET | Buy Option |
MMRF1020-04N | 720-960 MHz, 100 W Avg., 48 V RF Power LDMOS Transistors | Buy Option |
MMRF1050H | 850-950 MHz, 1050 W Peak, 50 V Airfast RF Power LDMOS Transistor | Buy Option |
MMRF1304N | 1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistors | Buy Option |
MMRF1305H | 1.8-2000 MHz, 100 W, 50 V Broadband RF Power LDMOS Transistors | Buy Option |
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
RF Aerospace and Defense Products
500 characters remaining.
*Describe the justification for your access request for the approver.