AFIC10275GN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
978
Frequency (Max) (MHz)
1090
Supply Voltage (Typ) (V)
50
ParameterValue
P1dB (Typ) (dBm)
54
P1dB (Typ) (W)
250
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
AFIC10275GNR1(935322339528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
1611.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
AFIC10275GNR1
(935322339528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
AFIC10275GNR1
(935322339528)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
AFIC10275GNR1
(935322339528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
AFIC10275GNR1
(935322339528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about AFIC10275N

The avionics AFIC10275N and AFIC10275GN are a 2-stage RFIC designed for transponder applications operating from 978 to 1090 MHz. These devices are suitable for use in pulse applications, including Mode S transponders used for ADS-B.