Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF LDMOS Wideband Integrated Power Amplifier, 978-1090 MHz, 250 W Peak, 50 V
FM14F: FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
12NC: 935312592528
Details
Order
12NC: 935312592578
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 978 |
Frequency (Max) (MHz) | 1090 |
Supply Voltage (Typ) (V) | 50 |
Parameter | Value |
---|---|
P1dB (Typ) (dBm) | 54 |
P1dB (Typ) (W) | 250 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
AFIC10275NR1(935312592528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1651.5 | |
AFIC10275NR5(935312592578) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1651.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
AFIC10275NR1 (935312592528) | No | 3 | 260 | 260 | 40 | 40 | |
AFIC10275NR5 (935312592578) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
AFIC10275NR1 (935312592528) | 854233 | EAR99 |
AFIC10275NR5 (935312592578) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
AFIC10275NR1 (935312592528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
AFIC10275NR5 (935312592578) | ||||
AFIC10275NR5 (935312592578) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
AFIC10275NR1 (935312592528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
AFIC10275NR5 (935312592578) |