SOT1720-3: FM14F Double-ended Flange Mount | NXP Semiconductors

SOT1720-3: FM14F


Overview

FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM14F flange mount double DFM 9.02 x 17.53 x 2.59 14 plastic
Manufacture Code Reference Codes Issue Date
98ASA10653D PDSO-G14(JEDEC 2017-06-11
Part Description Quick access
Airfast RF LDMOS Wideband Integrated Power Amplifier, 978-1090 MHz, 250 W Peak, 50 V
Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 728-960 MHz, 2.5 W Avg., 28 V
Airfast RF LDMOS Integrated Power Amplifier, 1030-1090 MHz, 250 W Peak, 50 V