NBP8 Freedom Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

Battery Pressure Monitoring Sensors (BPMS)

Features

  • A small footprint in a 4 x 4 mm package
  • Low power consumption
  • PWM
  • SPI
  • Ready/interrupt and power supply enable capabilities
  • Can be easily connected to an NXP Freedom MCU board via the Arduino headers for evaluation. The FRDM-KE15Z board is recommended
  • Users can connect the two boards to evaluate the NPB8XD battery pressure monitor sensor by using either a terminal program and commands or a demo GUI. In either case, the hardware facilitates software development

Buy Options

FRDMSTBANBP8XD-Image

Click to expand

  • FRDMSTBANBP8XD
    Active

  • NBP8 Freedom Shield Evaluation Board.

  • $52.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?