Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935423978598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDMSTBANBP8XD(935423978598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDMSTBANBP8XD (935423978598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
FRDMSTBANBP8XD (935423978598) | 847150 |
The NBP8 FRDMSTBANBP8XD evaluation board consists of a fully integrated battery pressure monitoring sensor (BPMS) which integrates an 8-bit central processing unit (CPU) and NXP-provided firmware to create the ready-to-use pressure sensor. The battery pressure monitoring sensors have a built-in MCU and are capable of sensing the pressure change, making a configuration-based decision and acting on this decision while providing this information to the host system.
The NBP8 FRDMSTBANBP8XD shield board comes with standard Arduino headers and can be paired and connected with NXP Freedom MCU boards for user evaluations and software development.