NFC stack for automotive is a runtime software which implements the NFC protocol stack.
Near-field communication (NFC) is a set of communication protocols that enable two electronic devices, one of which is usually a portable device such as a smartphone, to establish communication by bringing them within 4 cm (1.6 in) of each other.
In the automotive context NFC can be used to exchange data (such as identification credentials) between an external device and the car.
3 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.