Part Number | Description | SRAM (kB) | Serial Communication [Number x Type] | GPIO | CAN | Timers [Number x bits] | PWM [Number x bits] | ADC [Number x bits] | DAC [Number x bits] | SafeAssure Functional Safety | IC Stress Qualification Test |
---|---|---|---|---|---|---|---|---|---|---|---|
FS32K142HVT0VLHT | S32K142 Arm Cortex-M4F, 80 MHz, 256 Kb Flash, NFC, LQFP64 - S32K MCUs for General Purpose | 32 |
1 x I²C, 2 x SPI, 2 x UART |
58 | 2 | 4 x 16 | 4 x 32 | 2 x 16 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
FS32K144HVT0VLHT | S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, LQFP64 - S32K MCUs for General Purpose | 64 |
1 x I²C, 3 x SPI, 3 x UART |
58 | 3 | 4 x 16 | 4 x 32 | 2 x 16 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
FS32K144HXT0VLHT | S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP64 - S32K MCUs for General Purpose | 64 |
1 x I²C, 3 x SPI, 3 x UART |
58 | 3 | 4 x 16 | 4 x 32 | 2 x 16 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
FS32K144HXT0VLLT | S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General Purpose | 64 |
1 x I²C, 3 x SPI, 3 x UART |
89 | 3 | 4 x 16 | 4 x 32 | 2 x 16 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
FS32K146HVT0VLHT | S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, NFC, LQFP64 - S32K MCUs for General Purpose | 128 |
1 x I²C, 3 x SPI, 3 x UART |
58 | 3 | 6 x 16 | 6 x 32 | 2 x 24 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
FS32K146HXT0VLLT | S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General Purpose | 128 |
1 x I²C, 3 x SPI, 3 x UART |
89 | 3 | 6 x 16 | 6 x 32 | 2 x 24 | 1 x 8 | ISO 26262, up to ASIL-B | AEC-Q100, Grade 2 |
Help us improve your experience on our site. We invite you to take our five-question survey.