Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
DBS9MPF plastic DIL-bent-SIL medium power package with fin; 9 leads 2003-03-12
DBSMS27P plastic dual bent surface mounted SIL power package; 27 leads 2013-02-13
DBS13P plastic DIL-bent-SIL power package; 13 leads (lead length 12 mm) 2003-03-12
DBS13P plastic DIL-bent-SIL power package; 13 leads (lead length 7.7 mm) 2003-03-12
DBS9P plastic DIL-bent-SIL power package; 9 leads (lead length 12 mm) 2003-03-12
DBS9P plastic DIL-bent-SIL power package; 9 leads (lead length 7.7 mm) 2003-03-12
DBS27P plastic DIL-bent-SIL(special bent) power package; 27 leads (lead length 6.8 mm) 2016-06-09
DBS17P plastic DIL-bent-SIL power package; 17 leads (lead length 12 mm) 2003-03-12
DBS17P plastic DIL-bent-SIL power package; 17 leads (lead length 7.7 mm) 2003-03-12
DBS23P plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm) 2002-04-24
DBS23P plastic DIL-bent-SIL power package; 23 leads (lead length 12 mm) 2002-04-24
DBS17P plastic DIL-bent-SIL (special bent) power package; 17 leads (lead length 12 mm) 2003-03-12
DBS27P plastic DIL-bent-SIL power package; 27 leads (lead length 7.7 mm) 2002-04-24
DBS9P plastic DIL-bent-SIL power package; 9 leads (lead length 12/11 mm); exposed die pad 2003-03-12
DBS7P plastic DIL-bent-SIL power package; 7 leads (lead length 12/11 mm); exposed die pad 2003-03-12
DBS37P plastic DIL-bent-SIL power package; 37 leads (lead length 6.8 mm) 2002-11-22
DBS27P plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 7.7 mm) 2002-05-02
DBS27P plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) 2013-05-30
DBS27P plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm) 2005-10-27
.