SOT725-1: DBS37P


Overview

plastic DIL-bent-SIL power package; 37 leads (lead length 6.8 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS37P through-hole mount zig-zag DBS 37 plastic
Manufacture Code Reference Codes Issue Date
SOT725 2002-11-22
Part Description Quick access
I2C-bus controlled 4 x 45 W power amplifier and multiple voltage regulator
I2C-bus controlled 4 x 45 W power amplifier and multiple voltage regulator