SOT1154-1: DBSMS27P Dil-bent-sil | NXP Semiconductors

SOT1154-1: DBSMS27P


Overview

plastic dual bent surface mounted SIL power package; 27 leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBSMS27P through-hole mount zig-zag DBS 29 x 15.7 x 4.5 27 plastic
Manufacture Code Reference Codes Issue Date
SOT1154 2013-02-13
Part Description Quick access
I2C-bus controlled 4 x 45 W power amplifier
I2C-bus controlled 4 x 45 W best efficiency amplifier