SOT141-6: DBS13P Dil-bent-sil | NXP Semiconductors

SOT141-6: DBS13P


Overview

plastic DIL-bent-SIL power package; 13 leads (lead length 12 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS13P through-hole mount zig-zag DBS 13 plastic
Manufacture Code Reference Codes Issue Date
SOT141 2003-03-12
Part Description Quick access
Multiple voltage regulators with switch
2 x 40 W/2 Ohm stereo BTL car radio power amplifier with diagnostic facility
TDA1557Q