Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT523-1 | DBS9P | through-hole mount | zig-zag | DBS | 9 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT523 | 2003-03-12 |
Part | Description | Quick access |
---|---|---|
TFA9842J | TFA9842J | View parametrics |
TFA9843J | 2-channel audio amplifier (2 x SE or 1 x BTL) | View parametrics |
TFA9842AJ | 7.5 W stereo power amplifier with volume control | View parametrics |
TFA9843BJ | 2-channel audio amplifier (2 x SE) | View parametrics |
TFA9842BJ | TFA9842BJ | View parametrics |
TFA9843AJ | 20 W stereo power amplifier with volume control | View parametrics |