SOT411-1: DBS23P Dil-bent-sil | NXP Semiconductors

SOT411-1: DBS23P


Overview

plastic DIL-bent-SIL power package; 23 leads (straight lead length 3.2 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS23P through-hole mount zig-zag DBS 23 plastic
Manufacture Code Reference Codes Issue Date
SOT411 2002-04-24
Part Description Quick access
2 x 110 W class-D power amplifer
Multiple voltage regulator with switch and ignition buffer
2 x 50 W class-D power amplifier
2 x 100 W class-D power amplifier
2 x 210 W class-D power amplifier