SOT475-1: DBS17P Dil-bent-sil | NXP Semiconductors

SOT475-1: DBS17P


Overview

plastic DIL-bent-SIL (special bent) power package; 17 leads (lead length 12 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS17P through-hole mount zig-zag DBS 17 plastic
Manufacture Code Reference Codes Issue Date
SOT475 2003-03-12
Part Description Quick access
Multiple voltage regulator with switch and ignition buffers
Multiple voltage regulator with switch and ignition buffer