SOT243-1: DBS17P Dil-bent-sil | NXP Semiconductors

SOT243-1: DBS17P


Overview

plastic DIL-bent-SIL power package; 17 leads (lead length 12 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS17P through-hole mount zig-zag DBS 17 plastic
Manufacture Code Reference Codes Issue Date
SOT243 2003-03-12
Part Description Quick access
TDA8947J
2 x 40 W/2 ohm stereo BTL car radio power amplifier with differential inputs and diagnostic outputs
4-channel audio amplifier
2 x 15 W BTL audio amplifier with DC gain control
2 x 24 W BTL or 4 x 12 W single-ended car radio power amplifier
TDA1554Q
TDA8510J
TDA8511J
2 x 7 W BTL audio amplifier with DC gain control