SOT827-1: DBS27P Dil-bent-sil | NXP Semiconductors

SOT827-1: DBS27P


Overview

plastic DIL-bent-SIL (special bent) power package; 27 leads (lead length 6.8 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
DBS27P through-hole mount zig-zag DBS 29 x 15.7 x 19 27 plastic
Manufacture Code Reference Codes Issue Date
SOT827 2013-05-30
Part Description Quick access
I2C-bus controlled 4 x 45 W power amplifier
I2C-bus controlled 4 x 50 W power amplifier
I2C-bus controlled 4 x 45 W power amplifier