Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
CBGA1023 CBGA1023, ceramic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.77 mm body CBGA-B1023(JEDEC 2017-06-11
CBGA1023 CBGA1023, ceramic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.97 mm body CBGA-B1023(JEDEC 2017-06-11
CBGA255 CBGA255, ceramic, ball grid array; 255 balls; 1.27 mm pitch; 21 mm x 21 mm x 3 mm body CBGA-B255(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 3.2 mm body CBGA-B360(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.8 mm body CBGA-B360(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.4 mm body CBGA-B360(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.8 mm body CBGA-B360(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.8 mm body CBGA-B360(JEDEC 2017-06-11
CBGA360 CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 3.2 mm body CBGA-B360(JEDEC 2017-06-11
CBGA483 CBGA483, ceramic, ball grid array; 483 balls; 1.27 mm pitch; 29 mm x 29 mm x 3.2 mm body E-CBGA-B483(JEDEC 2017-06-11
CBGA783 CBGA783, ceramic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.38 mm body PBGA-B783(JEDEC 2017-06-11
.