SOT1603-3: CBGA360 Ball Grid Array | NXP Semiconductors

SOT1603-3: CBGA360


Overview

CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA360 surface mount bottom BGA 25 x 25 x 2.4 360 ceramic
Manufacture Code Reference Codes Issue Date
98ARE10604D CBGA-B360(JEDEC 2017-06-11
Part Description Quick access
32-Bit Power Architecture MPU, 1.7GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 800MHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1.6GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 867MHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1.4GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1.250GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1.267GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1GHz, 1MB L2, AltiVec, MPX/60x Bus
32-Bit Power Architecture MPU, 1.267GHz, 1MB L2, AltiVec, MPX/60x Bus