SOT1603-4: CBGA360


Overview

CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA360 surface mount bottom BGA 25 x 25 x 2.8 360 ceramic
Manufacture Code Reference Codes Issue Date
98ARS10521D CBGA-B360(JEDEC 2017-06-11
Part Description Quick access
A7PM PB-FREE
A7PM PB-FREE
A7PM PB-FREE
A7PM PB-FREE SPHERES
A7PM PB-FREE
A7PM PB-FREE SPHERES
A7PM PB-FREE SPHERES