SOT1601-2: CBGA1023 Ball Grid Array | NXP Semiconductors

SOT1601-2: CBGA1023


Overview

CBGA1023, ceramic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.97 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA1023 surface mount bottom BGA 33 x 33 x 2.97 1023 ceramic
Manufacture Code Reference Codes Issue Date
98ARE10634D CBGA-B1023(JEDEC 2017-06-11
Part Description Quick access
32-Bit Power Architecture SoC, 1250MHz, DDR1/2, AltiVec, GbE, PCI-e, SRIO, 0 to 105C, Rev 3
32-Bit Power Architecture SoC, 2 X 1050MHz, DDR1/2, AltiVec, GbE, PCI-e, SRIO, 0 to 105C, Rev 3
32-Bit Power Architecture SoC, 2 X 1067MHz, DDR1/2, AltiVec, GbE, PCI-e, SRIO, -40 to 105C, Rev 3
32-Bit Power Architecture SoC, 2 X 1067MHz, DDR1/2, AltiVec, GbE, PCI-e, SRIO, 0 to 105C, Rev 3