SOT1605-1: CBGA783 Ball Grid Array | NXP Semiconductors

SOT1605-1: CBGA783


Overview

CBGA783, ceramic, ball grid array; 783 balls; 1 mm pitch; 29 mm x 29 mm x 3.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA783 surface mount bottom BGA 29 x 29 x 3.38 783 ceramic
Manufacture Code Reference Codes Issue Date
98ARE10641D PBGA-B783(JEDEC 2017-06-11