SOT1603-6: CBGA360 Ball Grid Array | NXP Semiconductors

SOT1603-6: CBGA360


Overview

CBGA360, ceramic, ball grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 3.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA360 surface mount bottom BGA 25 x 25 x 3.2 360 ceramic
Manufacture Code Reference Codes Issue Date
98ARS23857W CBGA-B360(JEDEC 2017-06-11