Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1603-1 | CBGA360 | surface mount | bottom | BGA | 25 x 25 x 3.2 | 360 | ceramic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ARE10530D | CBGA-B360(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MC7447AHX1167NB | APOLLO7PM,RV1.1,1.1V,105C | View parametrics |
MC7447AHX600NB | APOLLO7PM,RV1.1,1.1V,105C | View parametrics |
MC7447ATHX1167NB | A7PM,RV1.1,1.1V,-40C | View parametrics |
MC7447AHX1333LB | APOLLO7PM,RV1.1,1.3V,105C | View parametrics |
MC7447AHX1000NB | APOLLO7PM,RV1.1,1.1V,105C | View parametrics |
MC7447ATHX1000NB | APOLO7PM,REV1.1,1.1V,-40C | View parametrics |
MC7447AHX1420LB | APOLLO7PM,RV1.1,1.3V,105C | View parametrics |