SOT1602-1: CBGA255 Ball Grid Array | NXP Semiconductors

SOT1602-1: CBGA255


Overview

CBGA255, ceramic, ball grid array; 255 balls; 1.27 mm pitch; 21 mm x 21 mm x 3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA255 surface mount bottom BGA 21 x 21 x 3 255 ceramic
Manufacture Code Reference Codes Issue Date
98ASS23427W CBGA-B255(JEDEC 2017-06-11