SOT1604-1: CBGA483 Ball Grid Array | NXP Semiconductors

SOT1604-1: CBGA483


Overview

CBGA483, ceramic, ball grid array; 483 balls; 1.27 mm pitch; 29 mm x 29 mm x 3.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CBGA483 surface mount bottom BGA 29 x 29 x 3.2 483 ceramic
Manufacture Code Reference Codes Issue Date
98ASA10539D E-CBGA-B483(JEDEC 2017-06-11