S12ZVM high-current BLDC/PMSM Evaluation Board

Roll over image to zoom in

Block Diagram

Motor Control Algorithm for MCSXSR1CS12ZVM

Motor Control Algorithm for MCSXSR1CS12ZVM

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

MCSXSR1CS12ZVM hardware features:

  • Highly-integrated board for space constraint applications
  • Single PCB hardware design up to 1 kW of power with optimized switching performance
  • Single-shunt current sensing design for cost-sensitive applications
  • Resolver hardware interface with integrated voltage regulator
  • Interfaces: integrated LIN, optional CAN connectivity support, UART/SCI, SPI
  • OSBDM programming/debugging with USB-to-SCI transceiver
  • Easy access to the MCU I/O header pins for prototyping
  • External 12 V up to 100 A (not included in the package)

MCSXSR1CS12ZVM software features:

  • Automotive Motor Control Algorithm: sensorless control of the 3-phase PMSM motor based on Field Oriented Control (FOC) allowing independent control of the magnetic field and torque/speed
  • Evaluation version of the Automotive Math and Motor Control Library (AMMCLib) Set: control algorithm built on blocks of precompiled software library
  • FreeMASTER and MCAT application tuning and variables tracking at different levels of the FOC cascade structure
  • CodeWarrior 11.x: example software created in CodeWarrior 11.0 or higher

Buy Options

MCSXSR1CS12ZVM-Image

Click to expand

  • $375.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?