Design Files
1 design file
-
Printed Circuit Boards and Schematics
TRK-S12ZVHY64 Board schematics
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The TRK-S12ZVHY64 is a development board for the S12 MagniV® S12ZVHY family of 16-bit MCUs, which are targeted for motorcycle and small vehicle instrument cluster applications. It is designed to enable rapid prototyping and development for applications requiring a segment LCD and Analog Gauges. It takes full advantage of the MagniV high voltage technology alowing it to operate with up to 18V of power supply. The board features a custom LCD, two stepper motor headers and a low power speaker for alert tone generation.
The TRK-S12ZVHY64 operates as a standalone debug tool featuring the open-source debugging tool OSBDM compatible with the BDM protocol.
Quick reference to our documentation types.
1-5 of 6 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 6 documents
1 design file
Please wait while your secure files are loading.
1 design file