Design Files
1 design file
-
Printed Circuit Boards and Schematics
TRK-S12ZVFP64 Board schematics
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The TRK-S12ZVFP64 is a development board for the S12 MagniV® S12ZVFP family of 16-bit MCUs, which are targeted for heating, ventilation and air conditioning applications. It is designed to enable rapid prototyping and development for applications requiring LIN communications and segment LCD. It takes full advantage of the MagniV high voltage technology alowing it to operate with up to 18V of power supply. The board features a custom LCD, two high current pin headers and a low power speaker for alert tone generation.
The TRK-S12ZVFP64 operates as a standalone debug tool featuring the open-source debugging tool OSBDM compatible with the BDM protocol.
Quick reference to our documentation types.
1-5 of 6 documents
There are no results for this selection.
Please wait while your secure files are loading.
1-5 of 6 documents
1 design file
Please wait while your secure files are loading.
1 design file