FRDM-KE02Z40M|FRDM Development Platform|Kinetis | NXP Semiconductors

FRDM Development Platform for Kinetis KE02 MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

Features

Microcontroller

    MKE02Z64VQH4 MCU

  • 40 MHz
  • 64 KB flash
  • 4 KB SRAM
  • 64 QFP

Connectivity

  • Easy access to MCU I/O
  • Form factor compatible with Arduino® Rev3 pin layout

Power Management

    Flexible power supply options:

  • USB
  • External source

Debug

    New OpenSDA debug interface

  • Mass storage device flash programming interface (default)
    • No tool installation required to evaluate demo apps
  • P&E debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm® standard for embedded debug interface

Sensors

  • MMA8451Q accelerometer
  • Capacitive touch slider
  • Thermistor sensor to measuring temperature

Components

  • IrDA transmitter and receiver
  • tri-color LED

More

Buy Options

FRDM-KE02Z40M-Image

Click to expand

  • FRDM-KE02Z40M
    Active

  • Freedom Development Board for Kinetis KE02 (40 MHz) MCUs.

  • $45.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 4
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Fact Sheet (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

Single UART with I²C-Bus/SPI Interface, 64 B of Transmit and Receive FIFOs, IrDA SIR Built-In Support

SC16IS741

Single UART with I²C-Bus/SPI Interface, 64 B of Transmit and Receive FIFOs, IrDA SIR Built-In Support

buy options

P89LPC9211FDH

8-bit microcontroller with accelerated two-clock 80C51 core 2 kB/4 kB/8 kB 3 V byte-erasable flash with 8-bit ADC

buy options
View or edit your browsing history