TJA1101-EVB | IEEE 100BASE-T1 Compliant Automotive Ethernet PHY Evaluation Board | NXP Semiconductors

TJA1101 Automotive Ethernet 100BASE-T1 PHY Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Features

General Specifications

  • Quick functional evaluation of TJA1101
  • Simple chip configuration
  • Config pin strapping jumper settings
  • 40-pin standard header (2.54 mm pitch) to Host Controller MII

Connectivity

  • 100BASE-T1 connectivity at ECU prototyping stage

Components

  • Twisted-pair cable provided in the box
  • Screw connector for simple cable assembly
  • Chip status report via onboard LEDs

Buy Options

OM14500-Image

Click to expand

  • OM14500
    Active

  • 100BASE-T1 PHY Evaluation Board.

Documentation

Quick reference to our documentation types.

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

2 design files

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.