EVK - MC33903BD5, SBC Gen2 with CAN and LIN | NXP Semiconductors

Evaluation Kit - MC33903BD5, SBC Gen2 with CAN and LIN

Roll over image to zoom in

Supported Devices

Interfaces

Automotive LIN Solutions

Features

Connectivity

  • Multiple CAN Bus termination options supported via socket
  • One high/low side I/O (SPI configurable) accessible through a test point
  • 100 mil 2 x 8 pin standard header connector for SPI communication
  • 100 mil 16-pin standard header connector for custom MCU board connection

Power Management

  • Nominal operating supply voltage range of 5.5 to 27 V
  • 5.0 V/3.3 V regulator for the MCU with an external PNP ballast transistor to increase current capability

Debug

  • Debug mode/watchdog configuration via jumper settings

Test Points

  • MUX output voltage accessible through a test point and external resistor selectable through a jumper
  • I_WAKE_I test point to enable a FET and load VDD with current to wake up the SBC
  • LIN1_T and LIN2_T test points to monitor I/O voltages (SPI configurable)

Components

  • Status of I/O-0 indicated by LED (dependent on jumper configuration)
  • I/O-0, 5 V_CAN, SAFE, and VDD status indicated by LED

Buy Options

KIT33903BD5EVBE-Image

Click to expand

  • KIT33903BD5EVBE
    Active

  • Evaluation Kit - MC33903BD5, SBC Gen2 with CAN High Speed and LIN Interface.

  • $93.38 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.