Graphical LCD Tower Module with RGB Interface | NXP Semiconductors

Graphical LCD Tower System Module with RGB Interface

Roll over image to zoom in

Product Details

Features

Display

  • 4.3" TFT LCD panel
  • WQVGA resolution (480 x 272)
  • 24-bit color depth (TrueColor)
  • 4-wire resistive touch overlay
  • CRTouch Ready Play®
    • X/Y resistive touch detection
    • Capacitive touch detection
    • I2C interface to Tower® System MCU

Support

  • PEG® and eGUI support drivers
  • Compatible with the RGB interface defined on the secondary Tower elevator
  • Preassembled with the included secondary TWR-ELEV

Buy Options

TWR-LCD-RGB-Image

Click to expand

  • TWR-LCD-RGB
    Active

  • Tower System, Peripheral Module, Graphical LCD with RGB Interface.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.